SHT-FF linear module with quick release

Fast, precise positioning

  • Aluminium version
  • For quick format adjustments
  • Self-locking brake included
  • Freely selectable stroke lengths
  • Only recommended for horizontal applications
  • Max. stat. Axial load 200 N (horizontal installation position)
  • max. dyn. axial load 50 N
Linear module with quick-release mechanism

Product services

Download catalogue data

Catalogue

Request a quotation

Product enquiry

Free online configurator

Online configurator

SHT-FF-08

SHT-FF linear module with quick-release mechanism
  • Slide length: 65 mm
  • Maximum stroke length: 300 mm
  • Shaft diameter: 8 mm
  • SHT-08: max. axial load: 50 N (horizontal mounting position)

SHT-FF-12

SHT-FF linear module with quick-release mechanism
  • Slide length: 85 mm
  • Maximum stroke length: 750 mm
  • Shaft diameter: 12 mm
  • SHT-12: max. axial load: 200 N (horizontal mounting position)

The especially lightweight linear module with quick release

Lightweight SHTP-FF linear module of iglidur polymer material
  • Particularly lightweight design
  • Freely selectable stroke lengths
  • Only recommended for horizontal applications
  • Max. stat. Axial load 200 N
  • max. dyn. axial load 50 N

Technical drawings

SHT-FF linear module with quick-release mechanism
SHT-FF linear module with quick-release mechanism
SHTP-FF
SHTP-FF

drylin® linear modules with a single click ...

Linear module shop
  • With spindle or toothed belt drive
  • Each system in 2 defined stroke lengths
  • Flexible with drive spigot for manual and electric operation Ready to install with spindle clamping, position indicator and hand wheel for fast, reproducible adjustments
  • No time-consuming searching and assembling
  • Reduced design effort as pdf and CAD file available in the online shop

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail 

Shipping and consultation