Change Language :
Every unplanned maintenance means downtime. For this reason, low-maintenance components are playing an increasingly important role in modern automation solutions. The following have proved particularly effective:
Lubrication-free bearings reduce maintenance requirements and prevent disruptions caused by missing or incorrect lubrication. At the same time, they increase operational reliability in challenging environments.
In dynamic applications such as robots, gantries or cable management systems, cables must handle millions of movement cycles reliably. Highly flexible cables minimise the risk of cable failure and the associated production downtime.
Modern energy chains protect cables from mechanical load and contribute to a long service life of the entire application.
With condition monitoring, wear and critical operating conditions can be detected at an early stage. Maintenance can be carried out on schedule before unplanned failures occur.
The world of production and logistics is constantly changing. New products, smaller batch sizes and individual customer requirements place high demands on automation systems. Systems should therefore not only be able to handle standardised processes, but also react flexibly to process changes.
For efficient industrial automation, our modular motion system combines all relevant motion components in a perfectly coordinated complete system. The tried-and-tested components minimise interface risks, shorten development times and ensure reliable operation. Thanks to technology that requires neither lubrication nor maintenance, you increase system availability and reduce maintenance costs in the long term.
Many systems work perfectly in laboratory conditions, but reach their limits in day-to-day operation. Robust system designs ensure that processes continue to run without problems even in the event of deviations and that they do not require manual interventions.
Successful automation solutions must work reliably even in demanding conditions:
Dusty production environments
Fluctuating loads
Different product and box formats
Variable stack patterns
Partially loaded pallets
High cycle rates in continuous operation
From automation in production, in factories or at industrial scale, we offer tailor-made solutions for maximum efficiency.
Optimise shuttles, AGVs/AMRs and storage and retrieval units in an economical and scalable way
Optimise thermoformers, bag forming, filling and sealing machines or labelling machines in a clean way without lubrication
Optimise your press plant, car body construction, paint shop or powertrain production line in a cost-effective and scalable way
Cleanroom-capable and cost-optimised for chip manufacturing, battery production or display manufacturing