Flat linear robots

Flat linear robot
  • For loads up to 30 kg
  • For precision requirements up to approx. 0.5 mm
  • For speeds up to max. 1.5 m/s

Configure customised flat linear robot

Placeholder
  • Save design time with directly available 3D CAD models and dimensioned drawings
  • Automatic compatibility check of your selected components
  • Ready-to-install delivery from a single source

Advantages of igus® surface portals

  • Simple assembly
  • Initiator mounting via T-slot along the entire profile length
  • Prefabricated kit with cantilever axis
  • Everything from a single source
  • Measuring and testing automation
  • Labelling applications
  • Component marking
  • Medical technology

Quick and easy installation of the flat linear robot

igus® Gantry robot in the application

igus linear robot in cleaning systems

Room linear robots for maintenance-free cleaning systems

igus linear robots in the laboratory

Linear robot system automates research tasks

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail 

Shipping and consultation