TH3 – First Hygienic Design e-chain®

  • Easy to clean
  • World's first polymer energy chain developed according to "Hygienic Design Guidelines"
  • FDA compliant - with the blue coloured material typical of plastic elements in the food industry (consisting of igumid TH NB for the side parts and igumid TH G for the frames and mounting brackets)
  • Design without bolted connections
  • Good resistance to aggressive cleaning agents and chemicals
  • Rounded edges mean that there are no dead spaces or resulting germ formation
  • No "material on material"
  • No bolted connections
  • Operating temperature -40°C / +70°C
  • Red Dot Award Winner 2017

Typical application areas: Packaging, food and beverage/filling machines, "Wherever the highest hygiene requirements prevail and cables and hoses must be guided safely

TH3 series suitable for the following types of applications:
TH3.25:
Unsupported application ≤ 1.2m, hanging application 6.0m
TH3.45: Unsupported application ≤ 1.5m, hanging application 6.0m
 
Energy chain TH3

Energy chain TH3
Speed FLG/Acceleration FLG:
2m/s/10m/s²             
Energy chain TH3
Temperature:
-40°C/+70°C          
Energy chain TH3
Flammability class: 
VDE 0304 IIC UL94-HB          



Product range:

The energy chain TH3 is available with a choice between two inner heights and four inner widths for each of these heights. The up to four fixed interior segments are possible for both sizes. This means that cables and hoses can be laid completely separately from each other and yet have sufficient gaps for cleaning purposes.

TH3.25.Bi/26.070.8

Energy chain TH3

Series TH3.25

Inner width Bi [mm]:

 

External width Ba [mm]:

 

Bending radius R [mm]:

 

H [mm]:

 

D [mm]:

 

K [mm]:

 

Part No. Bi Ba BR Ha Hi H D K
ready for shipping in 72 hours TH3.25.2/26.070.8 70 86 70 35 25.5 180 110 300 7.58 EUR Add to shopping cart
ready for shipping in 72 hours TH3.25.3/26.070.8 95 111 70 35 25.5 180 110 300 7.94 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Mounting brackets

A [mm]:

 

Inner width Bi [mm]:

 

External width Ba [mm]:

 


TH3.45.Bi/20.090.8

Energy chain TH3

Series TH3.45

Inner width Bi [mm]:

 

External width Ba [mm]:

 

Bending radius R [mm]:

 

H [mm]:

 

D [mm]:

 

K [mm]:

 

Part No. Bi Ba Radius Ha Hi H D K
ready for shipping in 72 hours TH3.45.2/20.090.8 70 90 90 57 45 250 120 338 15.71 EUR Add to shopping cart
Delivery time on request TH3.45.3/20.090.8 95 115 90 57 45 250 120 338 15.90 EUR Add to shopping cart
Delivery time on request TH3.45.5/20.090.8 145 165 90 57 45 250 120 338 16.26 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Mounting bracket

A [mm]:

 

Inner width Bi [mm]:

 

External width Ba [mm]:

 


ready for shipping in 72 hours
Delivery time on request

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH