Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
My contact person
e-chains®, chainflex®, cables, harnessed systems readychain®

+972 3 9269595
Photo
dry-tech® bearing technology

+972 3 9269595
Photo
IL(EN)

drylin SAWC linear modules for small installation spaces

Short design including lead screw motor

  • Compact short type due to the use of drylin® E lead screw motors
  • Optimised ratio of useful length to total length (compared to the SAW series, up to 70mm)
  • Improved operating characteristics
  • Space-saving and lightweight
  • 2 installation sizes

Typical areas of application:Medicine, packaging technology, laboratory technology

SAWC series installation sizes
Linear module with drylin SAWC lead screw drive from igus

SAWC-0630

  • Maximum stroke length: 300mm
  • Carriage length: 50mm
  • Max. static load capacity:
    • Axial: 100N
    • Radial: 200N
Linear module with drylin SAWC lead screw drive from igus

SAWC-1040

  • Maximum stroke length: 500mm
  • Carriage length: 69mm
  • Max. static load capacity:
    • Axial: 500N
    • Radial: 2000N
SAWC dimensions Click the arrow to enlarge


Configure linear modules from igus online

Configure individual linear guide with lead screw drive

  • Configure, align, order with suitable accessories (hand wheel, angle drives, etc.)
  • Price and delivery time display of your configuration
  • Simple transfer to shopping basket, can be ordered from piece 1
  • Creation of PDF reports with parts list, result of service life & individual application parameters
Product finder for the drylin drive technology



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH