Light, quiet, smooth: components for camera technology

For a successful camera shot, you not only need the right timing, but also equipment that works reliably. When it comes to the moving components - for example in sliders, dollies, camera cranes or format adjustments - our energy supply systems, plain and linear bearings made of tribologically optimised plastic ensure smooth operation. They are light, quiet, non-corrosive and have proven themselves in camera technology with their long, predictable service life, simple installation and freedom from maintenance .

This is what you will find on this page:
Top 6 products ▼ 
Free sample box ▼ 
Areas of application: sliders and jibs ▼ 
Success stories ▼ 
Information about the igus test laboratory ▼
Camera carriage from Rail & Tracking Systems

Top 6 products for film and camera technology

drylin W linear guide and carriage

drylin W profile guides

Example for manual camera sliders
  • Lubrication and maintenance-free
  • Quiet and dirt-resistant
  • Largest variety of rails and carriages
dylin ZLW-0630

Linear axes with toothed belt drive

Example for powered camera sliders
  • Lightweight construction made of plastic and aluminium
  • Configured with drylin E stepper/DC motors upon request
PRT slewing rings

PRT slewing rings

For rotary tables and other rotating devices
  • Lubrication-free, with sliding elements made of wear-resistant high-performance plastic
  • Also available with position monitoring
iglidur G flanged bearing

iglidur G plain bearings

Example for the tilt bearing of jibs
  • Lubrication and maintenance-free
  • For pivoting and rotational movements
  • Excellent coefficient of friction
E6.1 system

Energy chain E6.1

For camera carriages with long distances
  • Low-vibration, quiet operation
  • For applications with the highest accelerations
chainflex Ethernet cable

Durable bus cables

Ethernet-based bus systems are used for image processing systems
  • E.g. the Ethernet CAT6A CFBUS.050
  • For extremely heavy duty applications
  • With TPE outer jacket

Free linear technology sample box

Ask for a selection of our drylin linear carriages and rails to be sent to you. Just pick it up, try it out and see how good our lubrication-free bearings really are.
 
Order sample box now

Areas of use

Camera slider

Whether slow product shots, time-lapse sequences, studio shoots or fast-paced camera movements during sports races, camera carriages are a popular accessory for steady shots. We have the right components in our product range for both the professional and DIY sector, which impress with their smooth operation, low weight and freedom from maintenance:
  • Simple, manually operated sliders can be assembled individually from our drylin W linear system.
  • If automation, remote control and more precision are required, we offer linear axes with toothed belt drive and the appropriate motor with control system - as cost-effective Advance- or high-quality Professional variant
  • Our extra-quiet energy chains of the series E3 and (at high speeds) E6.1 ensure that cables are carried safely.
Discover components for sliders now

Camera crane with igus products

Camera cranes / jibs

In film and television technology, camera cranes are an indispensable tool for implementing tracking shots in three dimensions. Especially with large, telescopic models that move horizontally, our lightweight, maintenance-free products have advantages in many places of use.

Successfully in use by our customers

Camera carriage from Rail & Tracking Systems

Robust energy chains for high-speed camera carriages

The Trackrunner from Rail & Tracking Systems is a professional fast-moving camera carriage used in sports competitions and TV shows. For the safe guidance of the cables, the company relies on energy chains of the E6 series, which easily master the high accelerations even outdoors at high temperatures.
Camera rotary table with PRT slewing ring

Compact rotary table bearing for 360° product shots

A solution that was as light and compact as possible and required only a few components was sought for the bearing and drive of the rotary disc. A high mechanical resilience combined with low speeds was also required. The choice fell on light and vibration-dampening iglidur PRT slewing ring bearings.
Customer stage technology applications

... and more success stories

We have been able to help many customers to improve the movement of their film and camera technology systems. Take a look at other customer projects in which our light and robust energy chain systems, lubrication-free linear guides, slewing ring bearings and sliding bushes are used: in large and small camera carriages, camera robots, rotary tables, jibs and focus adjustments for large format cameras.
Discover more customer projects

Tested for use in the test laboratory


Our products are extensively tested in our own test laboratory, the largest plastics test laboratory in the industry. For example, the tribological specifications of different material pairings, the interaction of assemblies, the noise generation and the behaviour at high accelerations are examined. The results are integrated into our service life calculation tools and allow precise durability predictions.Upon request, we perform customer tests to check product use under specific conditions.


Consulting

I look forward to answering your questions

Shipping and consultation

In person:

Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.

Online:

24h


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH