lead screw technology<br><font size="7">in the medical industry<br></font>

More hygiene due to lubrication-free lead screw drives

Contamination in laboratories
Reduce costs in rehabilitation equipment

Reduce costs

Products for medical technology

Lead screw nuts
Lead screws
Accessories
Low-clearance lead screw nuts

What to do if there is unwanted axial play?

Tech up

Wear rate

25 % less wear

Our lead screw technology impresses in the test laboratory

Filling system

30 % longer service life

Thanks to the unique dryspin® technology

Lubrication-free

100 % lubrication and maintenance-free

Ideally suited for hygiene-sensitive areas

Quiet operation with vibration dampening

Low noise & Vibration-free

Important factors when dealing with patients


Reduce costs

Cost down

50.9 % cost savings

drylin® lead screw drive service life calculation

Customised solutions configurable online

Free dryspin® sample

Application examples from our customersIn medical technology

Lead screws in laboratory technology

Filling systems for reaction vessels

  • What was needed? A clean bottling, which does not have to be sterile, but has to be very clean, and a low overall weight of the system
  • Requirements: Clean room suitability, lubricant-free, maintenance-free, low weight, precision, fast availability
  • Material: Trapezoidal lead screw nut made of iglidur® W300, Trapezoidal lead screw made of AISI 304 material, drylin® Miniature guides
  • Industry: Medical technology
Laboratory technology lead screws

Laboratory unit for handling liquids

  • What was needed: Flawless application of igus® products without the formation of dirt, as well as high efficiency and a fast feed rate
  • Requirements: Suitable for hygiene-sensitive areas, lubrication-free, maintenance-free, low coefficient of friction, high pitch, space-saving, quick and easy to replace, lightweight, precise, quickly available, cost-saving
  • Material: drylin® trapezoidal threaded spindle made of stainless steel 1.403 and drylin® trapezoidal lead screw nut made of iglidur® high-performance plastic
  • Industry: Medical technology

Order online:

Online shop

Configure online:

Configurator

Send a request:

Send a request

Consulting

I look forward to answering your questions

Conlog LTD (Stocking Distributor)+972 3 9269595Write e-mail

Shipping and consultation