the Standard
best friction values
good wear resistance
Lowest humidity absorption
ideal with aluminium
Low coefficients of friction
excellent wear resistance with anodised aluminium
FDA compliance
for direct use in the vicinity of (or in contact with) food or pharmaceuticals
Lowest humidity absorption
high temperatures from -100 to 250°C
Universal resistance to chemicals
High compressive strength
        
        Zinc die-casting: cost-effective standard bearing
Aluminium: low component weight
Stainless steel: corrosion-resistant and also for high temperatures
Turn-to-fit mechanism: Manual adjustable clearance by „Turn-to-Fit“ function with allen key
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        Leadscrew clamp
Hand wheel
angular drive