drylin® - lift/swivel unit HSQ


The drylin® lift/swivel unit is based on a rack and pinion drive with coated aluminium- 4-edge profile as well as a round table element with integrated toothing for accommodating the toothed belt. The mounting of the two directions of movement is done with bearing elements made of iglidur® high-performance polymers and is completely lubrication and maintenance-free. The combination of plastic and aluminium ensures an extremely easy assembly and can be configured ready to install with a drylin® E stepper motor.
 

Toothed, hard-coated, corrosion resistant square hollow section

Toothed, hard-coated, corrosion resistant square hollow section

Modular design

Drive: NEMA11 stepper motor


Typical application areas:Laboratory and analytical technology, gripper systems, pick & place systems, medical technology, ...
Lift/swivel unit HSQ

Product range lift/swivel unit

Dimensions [mm]

Part No. F
[g]
vL vR Lmax
±0.15
(Ds)
±0.15
A B
±0,15
H1 (H2)
±0,3
(H3) E1 E2 E3 Q tg
h9
S  
HSQ-10-1440-… 300 0,5 0,4 200 168 177 72 40 89 67 36 16 140 7,5 5,3 10  Enquiries

 
Order example
HSQ-10-1440-A-xxx-17-L-11-L
(incl. stepper motor NEMA17/11 with strand)
HSQ-10-1440-A-xxx-17-E-11-E
(incl. stepper motor NEMA17/11 with encoder)
Further motors on request/suitable initiators available

Connecting plate for pneumatic grippers

Dimensions (mm)

Part No. Q ls L H B B1 B d B3 B4 d1
STZ-Q10-01-AM 7,5 15 19 25 45 27 12 4 30,5 10 3,5

 Enquiries

Initiating trigger incl. cylindrical pin for triggering

Dimensions (mm)

Part No. B A H A1 Q
Q10-IA-01 7 28,5 13 12,8 7,5

 Enquiries

ready for shipping in 24-48 hours drylin® E – "E" as in electric

The consistent development of the toolbox and system concept of the lubrication-free drylin® drive technology.

ready for shipping in 24-48 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH