chainfix nuggets CFN

  • Universal cable fixation in C-profile or clip onto a standard top-hat (DIN) rail 35
  • Simple strain relief with cable tiewraps
  • Very little space required
  • Easy to assemble without any screws and tools
  • Filling variably adjusted to energy chain
The Chainfix nugget system

Product features

Legend:
+++ best suitability | + good suitability | + - suitable | - limited suitability Dynamics
⬤⭘⭘ low price category | ⬤⬤⭘ medium price category | ⬤⬤⬤ medium price category-
Suitable for the following systems:When do I take them:When do I not take them:Assembly indexDefinable tensile strengthPrice indexModularityDynamics
E2/000, R2 e-tubes, E6, T3Cost-effective, fast strain relief for simpler application with small spaces and medium accelerations. Also available as single parts for fixed applications, e.g. in cabinets, etc.For high loads+ –⬤⭘⭘Yeshigh

Option 1 | CFN nuggets for the C-Profile

CFN nuggets
Part number For the following fastenings Cable diameter max.
[mm]
A
[mm]
ready for shipping in 72 hours CFN.20 92.42 ... /92.42 ... E 20 10.8 1.21 EUR Add to shopping cart
ready for shipping in 72 hours CFN.30.52 92.52 ... /92.52 ... E 30 16.8 1.30 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Option 2 | CFN nuggets for standard rail

CFN nuggets
Part number For the following fastenings Cable diameter max.
[mm]
A
[mm]
ready for shipping in 72 hours CFN.20.N35 Normschiene 35 20 20 2.05 EUR Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
Quote request Quote request
myCatalog myCatalog

Suitable products


Energy chains shop

From small to medium and large energy chains for all applications

chainflex cables

Largest assortment with 1,354 cable types. Fail-safe with a four-year guarantee.

ready for shipping in 72 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH