iglidur® J4, sleeve bearing, mm - J4SM

Low-cost material for long service life at low to medium loads.

iglidur® J4, sleeve bearing, mm - J4SM
iglidur® J4, sleeve bearing, mm - J4SM drawing
1 from 2
iglidur® J4, sleeve bearing, mm - J4SM
iglidur® J4, sleeve bearing, mm - J4SM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J4SM-1012-10
  • Material: iglidur® J4
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 10 mm
    • d2 12 mm
    • b1 10 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
Wear-resistant and cost-effective
  • Lubrication and maintenance-free
  • Low-cost material for high-volume production
  • Low coefficient of friction
iglidur® J4 | Low-cost material
 
  • Lubrication and maintenance-free
  • Low-cost material for high-volume production
  • Low coefficient of friction
  • Good media-resistance
  • Low humidity absorption
iglidur® J4 is the low-cost material for long service life at low to medium loads.

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure

Installation
iglidur® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
Unsure if it fits?