iglidur® J3, sleeve bearing, mm - J3SM

The new endurance runner: specialist for pulsating loads

iglidur® J3, sleeve bearing, mm - J3SM
iglidur® J3, sleeve bearing, mm - J3SM drawing
1 from 2
iglidur® J3, sleeve bearing, mm - J3SM
iglidur® J3, sleeve bearing, mm - J3SM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J3SM-1012-08
  • Material: iglidur® J3
  • Shape: Shop sleeve bearings
  • Dimensions:
    • d1 10 mm
    • d2 12 mm
    • b1 8 mm
  • Adjust dimensions
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust
iglidur® J3 | The new endurance runner: Specialist for pivoting and pulsating loads
iglidur® J3 is a material with improved wear resistance at low to medium loads and high speeds. The service life is up to 300% longer than with iglidur® J, the proven top endurance material.

Typical application areas

Vending machinery
Printing industry
Beverage industry
Glass industry
Aviation

Here you will find further possible applications:
Industry solutions
 
When to use it?
  • When optimising wear resistance compared to iglidur® J
  • When very low coefficient of friction in dry operation are required
  • When high wear resistance at low loads is required
  • When low moisture absorption is fundamental
  • When good liquid media resistance is required
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure

Installation
iglidur® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
Unsure if it fits?