PVC Fibre Optic Cable | Fibre glass, connector A: LC, connector B: SC

LWL99230011 product image
igus-icon-lupe
1. Outer jacket: pressure-extruded PVC mixture 2. Banding: plastic fleece 3. Filler: high tensile strength aramid dampening element 4. Fibre shell: LSZH ("Low smoke & zero halogen") material 5. Reinforcement: extremely flexible and high tensile strength aramid alloy 6. Fibre: fibre optic cable made of glass
igus-icon-lupe
1 from 2
LWL99230011 product image
1. Outer jacket: pressure-extruded PVC mixture 2. Banding: plastic fleece 3. Filler: high tensile strength aramid dampening element 4. Fibre shell: LSZH ("Low smoke & zero halogen") material 5. Reinforcement: extremely flexible and high tensile strength aramid alloy 6. Fibre: fibre optic cable made of glass
  • Gradient glass-fibre cable for flexing applications
  • PVC outer jacket
  • Silicone-free
  • Flame retardant
  • Not oil-resistant
  • Guarantee up to 4 years
igus-icon-lieferzeitLWL99230011
50/125
Connector LC/Connector SC