Harnessed Fibre Optic Cables

The assembly of fiber optic cables is one of the most demanding tasks in cable technology. To ensure maximum precision and reliability, special manufacturing processes and meticulous quality control are required – and that is exactly what igus offers with its readycable fiber optic cables. Our assembled fiber optic cables are designed to enable interference-free and fast data transmission, even in dynamic applications in energy chains.

Fiber optic cables are indispensable in modern industry, especially in areas such as high-speed data communication, sensor technology, and automation. However, the sensitive glass or plastic fiber structure poses enormous challenges for the processing and protection of the cables, especially during continuous movement. With igus, you can rely on cables that are not only professionally assembled but also specially developed for use under extreme conditions.

Your advantages with readycable fiber optic cables:

  • Precise assembly: Perfectly matched connectors for maximum transmission reliability.
  • Robust construction: Protection of sensitive fiber optic cables through resistant materials and designs.
  • Movement in energy chains: Developed to function reliably even with continuous movement.
  • 100% tested quality: Electrically and optically tested for maximum reliability.
  • Easy installation: Ready-made and quickly installed
Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h