iglidur® K, sleeve bearing, mm - KSM

iglidur® K, sleeve bearing, mm - KSM
iglidur® K, sleeve bearing, mm - KSM drawing
1 from 2
iglidur® K, sleeve bearing, mm - KSM
iglidur® K, sleeve bearing, mm - KSM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: KSM-0608-06
  • Material: iglidur® K
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
iglidur® K | Versatile and cost-effective for medium temperatures
 
  • Low moisture absorption
  • Wear-resistant
  • Cost-effective
  • Lubrication- and maintenance-free
  • Standard range from stock
iglidur® K is the general purpose bearing for medium temperatures, low moisture absorption and good environmental resistance.
 
Typical application areas
 
Printing industry
[Link id="26"]
Plastic machines
Medical technology
Packaging industry
 
You can find further applications here:
Industry solutions
 
When to use it?
  • When you need a cost-effective general purpose bearing
  • For use in wet environments
  • When good wear resistance is required at medium loads
When not to use it?
Use our filter options to find the suitable product
 
Tolerances and measurement system
The installation dimensions and tolerances of iglidur® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods
 
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting in the correctly toleranced housing. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearing. Axial or radial movement in the housing are prevented this way.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?