Harnessed DeviceNet Cables

Reliable transmission of data and signals is crucial for industrial applications, especially when communicating via fieldbus systems such as DeviceNet. With igus' readycable DeviceNet cables, you get high-quality solutions that have been specially developed for use in energy chains. Our cables not only guarantee maximum efficiency, but also impress with their durability and precise workmanship.

DeviceNet is essential for the robust exchange of data in industrial automation. The special requirements for the cables—such as interference-free operation in the presence of electromagnetic influences or continuous movement—make assembly challenging. With readycable cables from igus, you can rest assured that all components are precisely matched and electrically tested to ensure interference-free performance.

Your advantages with readycable cables for DeviceNet:

  • Perfectly assembled: Specially tailored to DeviceNet fieldbus systems for optimal signal transmission.
  • Robust and durable: Developed for use in energy chains and moving applications.
  • Electromagnetic safety: High signal stability even in the event of interference from neighboring systems.
  • Easy installation: Plug-and-play solutions that are ready for immediate use.
  • Tested quality: Electrically tested for maximum operational reliability and performance.
Number of products: 0
Unfortunately there are currently no products available in this category. Do you need support or a customised solution? The igus® LiveChat will help you immediately! Or send us a message!

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h