iglidur® J3, flange bearing, mm - J3FM

The new endurance runner: specialist for pulsating loads

iglidur® J3, flange bearing, mm - J3FM
iglidur® J3, flange bearing, mm - J3FM drawing
1 from 2
iglidur® J3, flange bearing, mm - J3FM
iglidur® J3, flange bearing, mm - J3FM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: J3FM-0304-05
  • Material: iglidur® J3
  • Shape: Flanged bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 5 mm
    • b2 0.75 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • Good wear resistance under water
  • High media resistance
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust

iglidur® J3 | The new endurance runner: Specialist for pivoting and pulsating loads

iglidur® J3 is a material with improved wear resistance at low to medium loads and high speeds. The service life is up to 300% higher than that of iglidur® J, the proven top endurance runner material.

Typical application areas

  • Vending machinery
  • Printing industry
  • Beverage industry
  • Glass industry
  • Aviation

When do I use it?

  • When the wear resistance of iglidur® J rotating or pivoting is to be further optimised
  • When very low coefficient of friction is required in dry operation
  • When high wear resistance at low load is sought
  • When low moisture absorption is required
  • When good media resistance is required

When do I not use it?

  • If a wear-resistant material is required for linear strokes
  • If temperatures permanently higher than +90°C occur
  • If radial surface pressures greater than 45MPa occur