Phase-out model
igus-icon-lupe
- Glass-fibre cable for heaviest duty applications
- TPE outer jacket
- Halogen-free
- Silicone-free
- Hydrolysis and microbe-resistant
- Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
- UV-resistant
- PVC-free
- Up to 4 years guarantee
igus-icon-lieferzeitLWL9040031
6x50/125
Connector ST/Connector ST incl. conversion to SC on both sides
10
igus-icon-info
This part is a discontinued model.
igus-icon-infoigus® GmbH defines cable length as entire length inlcuding connectors or open harnessing.