igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
- Material: magnesium die-casting/aluminium
- Degree of contamination: 3
- Protection class: IP 66/67 [plugged in]
- Overvoltage category: III
- Temperature range: -20 °C to +130 °C
- Union nut/screw: nickel-plated brass
- Clamping ring material: nickel-plated brass
- Contacts: gold-plated brass
- Seal: FPM/HNBR
- Insulation insert: PA 6.6/PBT, UL 94/V0
- Contact type: male crimp
- SpeedTec
igus-icon-lieferzeit-dotMAT01723504
E-Type 6-pole