igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
- Low wear and low emissions
- Ready-to-install complete solution
- Tested and proven by the Fraunhofer Institute
- Maintenance-free and lubrication-free
igus-icon-lieferzeitPRT-04-100-CR
160
Our iglidur® PRT-04-100-CR was specifically developed for cleanrooms. It offers the same technical specifications as the PRT-04-100 and also has lower particle emissions thanks to covering the outer rings. With the parameters 10kg load and 0.5m/s speed we get a result according to Class 3 and with a structure with a pivoting movement of 180° and 0.1m/s on Class 4.
Short product presentation: PRT-04 for cleanroom applications