chainflex® motor cable CFCRANE.PUR

Phase-out model
CFCRANE.PUR.350.01.6/10kV product image
igus-icon-lupe
1. Extruded, highly abrasion-resistant PUR jacket mixture 2. High flexural strength copper overall shield 3. Conductive layer of conductive rubber 4. Extruded EPR insulation 5. Conductive layer of conductive rubber 6. High flexural strength special conductor
igus-icon-lupe
play iconCFCRANE.PUR.350.01.6/10kV video
igus-icon-lupe
1 from 3
CFCRANE.PUR.350.01.6/10kV product image
1. Extruded, highly abrasion-resistant PUR jacket mixture 2. High flexural strength copper overall shield 3. Conductive layer of conductive rubber 4. Extruded EPR insulation 5. Conductive layer of conductive rubber 6. High flexural strength special conductor
CFCRANE.PUR.350.01.6/10kV video
  • For maximum voltages and outputs
  • PUR outer jacket
  • Overall shield
  • Coolant-resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV resistance: medium
  • Oil-resistant (according to DIN EN 50363-10-2)
  • PVC-free
  • Guarantee up to 4 years
igus-icon-lieferzeit-dotCFCRANE.PUR.350.01.6/10kV
(1x35/16)C
igus-icon-info

This part is a discontinued model.

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h