iglidur® H, flange bearing, mm - HFM

High resistance to temperature and chemicals

iglidur® H, flange bearing, mm - HFM
iglidur® H, flange bearing, mm - HFM drawing
1 from 2
iglidur® H, flange bearing, mm - HFM
iglidur® H, flange bearing, mm - HFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: HFM-0405-04
  • Material: iglidur® H
  • Shape: Flanged bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • d3 9.5 mm
    • b1 4 mm
    • b2 0.75 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Suitable for extremely high speeds
  • Very low moisture absorption
  • Good wear resistance under water
  • Very high media resistance
  • Resistant to high loads (>60N/mm²)

iglidur® H | High temperature and chemical resistance

iglidur® H is a fibre-reinforced thermoplastic material that was specially developed for applications in high humidity or under water. iglidur® H can be used completely lubrication-free; when used in wet areas, the surrounding medium serves as an additional lubricant. Suitable for temperatures up to +200°C. Very low coefficient of friction in conjunction with hardened shafts.

Typical application areas

  • Beverage industry
  • Medical technology
  • Offshore
  • Shipbuilding

When do I use it?

  • For use under water
  • When high temperature resistance is required 
  • For high mechanical loads
  • For use in contact with chemicals

When should I not use it?

  • When the highest wear resistance under water is required
  • When the best universal chemical resistance is required
  • For the highest compressive strength at higher temperatures