iglidur® UW, flange bearing, mm - UWFM

The underwater endurance runner, for fast rotation under water

iglidur® UW, flange bearing, mm - UWFM
iglidur® UW, flange bearing, mm - UWFM drawing
1 from 2
iglidur® UW, flange bearing, mm - UWFM
iglidur® UW, flange bearing, mm - UWFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: UWFM-0304-05
  • Material: iglidur® UW
  • Shape: Flanged bearings
  • Dimensions:
    • d1 3 mm
    • d2 4.5 mm
    • d3 7.5 mm
    • b1 5 mm
    • b2 0.75 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Low moisture absorption
  • Excellent wear resistance under water
  • High media resistance
For fast rotation under water.