iglidur® P, flange bearing, mm - PFM

The cost-effective outdoor allrounder - No moisture expansion even with high ambient humidity

iglidur® P, flange bearing, mm - PFM
iglidur® P, flange bearing, mm - PFM drawing
1 from 2
iglidur® P, flange bearing, mm - PFM
iglidur® P, flange bearing, mm - PFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: PFM-0405-04
  • Material: iglidur® P
  • Shape: Flanged bearings
  • Dimensions:
    • d1 4 mm
    • d2 5.5 mm
    • d3 9.5 mm
    • b1 4 mm
    • b2 0.75 mm
  • Adjust dimension
  • Manufacturing method: Injection moulding
  • Service life:
Material properties:
  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust

iglidur® P | The cost-effective outdoor all-rounder - No swelling even with high ambient humidity

Due to its thermal stability and low total moisture absorption, iglidur® P is one of the most dimensionally stable all-rounder materials in changing ambient conditions. iglidur® P is recommended for pivoting and rotational movements at medium loads.

Typical application areas

  • Mechanical engineering
  • Furniture / industrial design
  • Solar technology
  • Sport, fitness & rehab
  • Traffic engineering

When do I use it?

  • When low moisture absorption is required
  • When a cost-effective material for high pressure loads is required
  • When higher precision is required in damp and medium temperatures

When do I not use it?

  • When mechanical rework is required
  • When maximum wear resistance is required