Ball transfer units

Fragile or heavy goods can be moved by ball transfer units without great effort. With xiros® ball transfer units from igus®, loads of up to 1,470 N can be easily taken, so that the heaviest goods can be transported in any direction. Our xirodur® material is characterised by its abrasion resistance and long service life. Our ball transfer units are available with the following ball diameters: 5, 8, 12, 15, 22 and 30 mm. In addition to solutions made of plastic, we also offer ball transfer units with conveyor balls made of stainless steel.

Number of products: 0
Unfortunately, there are currently no products available in this category. Do you need assistance or a customized solution? The igus® LiveChat will help you immediately! Or send us a message!