igus-icon-lupe
igus-icon-lupe
1 from 2
- Material sliding element: iglide® J
- Mounting type: Threaded bosses
- Installation size: 17
- Load capacity, stat.: 11 lbs (50 N))
igus-icon-lieferzeit-dotNW-02-17
20
none
Part No.
Introducing the drylin N guide carriage, installation size 17, featuring an iglidur J sliding element. This innovative carriage is designed for easy mounting with threaded bosses, ensuring a secure fit. With a static load capacity of 11 lbs (50 N), it offers reliable performance for your projects. Ideal for those seeking durability and efficiency, the drylin N guide carriage is the perfect choice for your guiding needs.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr