- 1 x Polymer bracket
- 1m hook-and-loop strip
- 1x light mounting bracket size 30 or 40
- Suitable for TRE, TRC & TRL in size 30 or 40
- Silicone-free
Change Language :
The universal retaining fixtures with hook-and-loop tape are flexible in shape and adapt to any robot arm. A slim design with rounded edges minimises the risk of injury in case of contact with the robot. These cobot clamps have no tiewrap plate and are suitable for the triflex® R series TRC/TRE/TRL. Depending on the filling of the e-chain, you can choose between size 30 and 40 and attach all standard protective hoses with it.