TPE bus cable | FireWire, connector A: socket A with lock, connector B: socket A with lock, Molex

Phase-out model
MAT9048160 product image
igus-icon-lupe
• FireWire 400 (IEEE 1394a)
• For energy chain applications
• TPE outer jacket
• Bend factor 12.5xd
• Pair shielding
• Oil-resistant & flame-retardant
• 10 million double strokes guaranteed
  • Guarantee up to 4 years
  • igus-icon-lieferzeitMAT9048160
    2x(2x0.15)C+2x(0.34)C
    Firewire
    Straight on both sides
    igus-icon-info

    This part is a discontinued model.

    InfoInfoigus-icon-infoigus® GmbH defines the cable length over the complete length incl. connector or open assembly.  Maximum transmission length: 10 m * igus® GmbH was able to successfully implement customer applications with excess length. Test us! 

    Contact us

    Contact details

    Lior Olshtein
    Lior Olshtein

    igus-icon-phone+972 52 2250200

    Opening hours

    Office hours
    Monday to Friday: 8 am - 8 pm
    Live chat
    24h