chainflex® linking cable angled M8 x 1, CF.INI CF9

MAT90410330 product image
igus-icon-lupe
  • For heaviest duty applications
  • TPE outer jacket
  • Coolant-resistant
  • Low-temperature-flexible
  • Hydrolysis and microbe-resistant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (following DIN EN 60811-404), resistant to bio oils (following VDMA 24568 with Plantocut 8 S-MB tested by DEA)
  • CFRIP®
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT90410330
3 pin
M8 angled socket
M8 cable connector
2
CF.INI-P3-M8-BW/M8-SG-2