- Socket cup M5, M6, M8 and M10
- Individual centre dimensions and lengths
- Individual alignment of the bearing position
- Ends sealed against dirt
- Vibration-dampening and flexible housing material
- Tube material: stainless steel or brass
Change Language :
igubal WDGM-FX coupling joint – for demanding and dirt-prone applications
Our coupling joints offer a high degree of flexibility and adaptability. The variable igubal WDGM-FX coupling joint for ball studs features a larger undercut to prevent the ingress of dirt. The length between 70 and 999mm, the orientation of the bearing points and the material of the tube can be determined individually. The tube can be made of stainless steel or brass. The integrated solid lubricants in our plastics permanently replace external lubrication, which means the maintenance-free coupling joints offer ecological and economic advantages.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr