igus-icon-lupe
igus-icon-lupe
1 from 2
- iglidur® W300: Lowest friction in dry operation
- Low stick-slip tendency
igus-icon-lieferzeit-dotWPM-05
M05
igubal WPM – Highly wear-resistant spherical cap made of iglidur W300
The igubal WPM spherical cap is made of the tribologically optimised material iglidur W300, which is characterised by its excellent wear resistance, even in particularly abrasive ambient media.
In combination with the igubal GPRM angled joint housing and a suitable ball stud, the WPM spherical cap offers a flexible and adaptable solution for a wide variety of applications where reliability and ease of handling are paramount.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr