- Socket cup M5, M6, M8 and M10
- Individual centre dimensions and lengths
- Individual alignment of the bearing position
- Tube material: stainless steel or brass
- Ball stud material: galvanised steel. Stainless steel, igumid® G
Change Language :
igubal WDGM coupling joint – for demanding applications
The variable igubal WDGM coupling joint with ball stud offers a high degree of flexibility and adaptability. The length between 70 and 999mm, the orientation of the bearing points, and the material of the tube and the ball studs can be determined individually. The tube can be made of stainless steel or brass, and the ball studs can be made of stainless steel or galvanised steel. The integrated solid lubricants in our plastics permanently replace external lubrication, which means the maintenance-free coupling joints offer ecological and economic advantages.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr