- Direct connection for pneumatic cylinders and gas pressure springs
- Easy installation
- DIN connection size
- Corrosion-resistant
Change Language :
igubal GZRM plastic ball stud – robust connection solution made from igumid G
The igubal GZRM ball stud made from igumid G with a male thread is the ideal solution for direct connection to pneumatic cylinders and gas springs. Manufactured from the impact-resistant and long-fibre-reinforced polymer igumid G, this ball stud offers high robustness and durability, as well as temperature resistance from -40°C to +120°C, and can withstand short-term temperatures up to +180°C.
The GZRM ball stud is characterised by its simple installation and compliance with DIN connection dimensions, which allows for trouble-free integration into existing systems. Furthermore, it is corrosion-free, which makes it particularly suitable for demanding environments. In the standard version, the ball stud is available with a right-hand thread; a left-hand thread is available upon request.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr