- Easy connection – easy assembly
- Housing material: igumid G
- Material of ball stud: galvanised steel
- Maintenance-free and corrosion-free
Change Language :
igubal GFSM - four hole flange bearing with integrated ball stud
The igubal GFSM four-hole flange bearing is equipped with an integrated ball stud with female thread. The housing is made of igumid G, an impact-resistant, long-fibre reinforced polymer that is suitable for temperatures from -40°C to +120°C and can withstand short-term exposure up to +180°C. The solid lubricants integrated into the housing material permanently replace external lubricants and make the bearing maintenance-free. The material of the ball stud can be selected, with galvanised steel or stainless steel being available.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr