- Very lightweight
- High stiffness
- Absolutely corrosion-free
- High tensile force
Change Language :
igubal GERMKE and GELMKE – lightweight, robust and versatile
The injection-moulded igubal GERMKE or GELMKE clevis joint combination consists of a clevis joint, clevis pin, circlip and rod end of dimensional series E, and is made of the polymer igumid G, which is suitable for temperatures from -40°C to +120°C and can withstand short-term exposure up to +180°C. The clevis joint combination is characterised by its light weight and high stiffness. is absolutely corrosion-free and can absorb high tensile forces, which makes it ideal for demanding applications. It offers additional benefits such as vibration and noise dampening. The igubal clevis joint combination is available for left-hand and right-hand as well as standard and fine threads.
The solid lubricants integrated into the plastic permanently replace external lubrication, whereby the joint offers both ecological and economic benefits.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr