- Available from stock in thread size M10 (M8 and M12 in preparation)
- For direct connection to, for example, igubal® rod end bearings
- Lightweight
- Available for right-hand thread (left-hand thread upon request)
Change Language :
igubal GARM – lightweight, robust and versatile
The injection-moulded igubal clevis joint with male thread is made of the polymer igumid G, which is suitable for temperatures from -40°C to +120°C and can withstand short-term temperatures up to +180°C. The clevis joint is characterised by its lightweight design and high stiffness. It is absolutely corrosion-free and can absorb high tensile forces, making it ideal for demanding applications. It can be combined with rod ends of the E dimensional series and offers additional benefits such as vibration and noise dampening. It is available to order directly with a right-hand thread and upon request with a left-hand thread.
The solid lubricants integrated into the plastic permanently replace external lubrication, whereby the maintenance-free clevis joints offer ecological and economic benefits.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr