- Dimensional series: E based on DIN ISO
12240
- Housing material: iglidur® GLW
- Static loads up to 4 tons
- Reduce assembly time by up to 50%
Change Language :
igubal ESTM GT 150 – Efficient bearing solution for large shafts
The igubal ESTM GT 150 pillow block bearing is designed specifically for shafts with a diameter of 150mm. It consists of two halves that can be easily fitted around the shaft, which significantly reduces assembly time and simplifies maintenance. This design allows for quick and straightforward installation, which is particularly advantageous in time-critical applications.
The housing of the ESTM GT 150 is made of iglidur GLW, a material that exhibits similar characteristics to our standard housing material, iglidur G. iglidur GLW is particularly suitable for high static loads and can withstand temperatures from -40°C to +100°C, while being capable of short-term exposure up to +160°C. These specifications make the ESTM GT 150 a robust and reliable solution for demanding applications.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr