- Housing material: igumid G
- Split housing with cylindrical hole
- Easy to assemble and disassemble
- High loads
Change Language :
igubal ESTM GT – cost-effective and efficient solution for specific applications
The igubal ESTM GT pillow block bearing is characterised by its split housing, which is manufactured from igumid G. This material offers high impact resistance and is suitable for temperatures ranging from -40°C to +120°C, with short-term exposure up to +180°C possible. Unlike the ESTM GT GT, this model does not have a spherical ball, making it a cost-effective alternative for applications where self-aligning is not required.
The division into two housing halves makes installation considerably easier, as no unnecessary threading of heavy shafts is required. This saves time and effort, making the ESTM GT pillow block bearing particularly user-friendly. With its small build chamber and low weight, it is ideally suited for compact and lightweight applications.
The ESTM GT pillow block bearing offers high stiffness and durability, ensuring long-term and reliable performance.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr