iglidur A180 | The FDA-compliant all-rounder
igus offers specially developed knife edge rollers for the deflection of conveyor belts in conveyor technology. The iglidur solution is characterised by tight deflection radii and low required drive power. Rollers made of iglidur A180 are suitable for use in direct contact with food. They are therefore the ideal solution for bearing points on machines for the food and packaging industry, medical equipment manufacturing, small household appliances, etc. iglidur A180 is also characterised by extremely low moisture absorption in areas where wet cleaning is carried out or where contact with moist media is part of the process.
- 100% lubrication-free belt deflection
- Low drive power
- Long service life of the belt
- The iglidur A180 material meets the requirements of the Food and Drug Administration (FDA) for repeated food contact
- Long service life
Typical application areas:
When to use it?
- When a lubrication-free deflection of conveyor belt is required
- When a precise guiding is required
- If a cost-effective solution is required
- If my rollers have direct contact with food
- When FDA compliance is required
- When a low noise level is required
- When low moisture absorption is fundamental
When not to use it?
- In constant high speed belt
- When high forces are applied on the belts
- When a static knife edge is required