igus-icon-lupe
igus-icon-lupe
1 from 2
- Outer diameter: 6mm to 20mm
- Pitch: 2mm to 8mm
- Two start
- Material: stainless steel
- Thread direction: right hand
- Self-locking
igus-icon-lieferzeitPTGSG-06X2P1-02-R-ES
TR06X2P1
Advantages of the trapezoidal lead screw:
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr