igus-icon-lupe
igus-icon-lupe
1 from 2
- Material: iglidur® J
- Thread direction: right hand
- Thread type: metric, standard for highest level of compatibility
- Version: Standard
- Cylindrical lead screw nut
igus-icon-lieferzeit-dotJSRM-1413M3
14
13
M3
Lead screw nut made of iglidur J - high efficiency at all speeds
Our lead screw nut made of the high-performance polymer iglidur J is the all-rounder. The material can be used at almost all speeds and is characterised by a high degree of efficiency. Other benefits:
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr