drylin® flange lead screw nut, thermoplastic ACME, WFRI

WFRI-01-1/4-16 product image
igus-icon-lupe
WFRI-01-1/4-16 technical drawing
igus-icon-lupe
1 from 2
WFRI-01-1/4-16 product image
WFRI-01-1/4-16 technical drawing
  • Material: iglide® L280
  • Thread direction: Right-hand thread
  • Thread type: ACME
  • Design: Standard
  • Cylindrical lead screw nut with flange
  • Multi start
igus-icon-lieferzeitWFRI-01-1/4-16
12.7 (0.5 in)
12.7 (0.5 in)
25.4 (1 in)
1/4-16

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h