igus-icon-lupe
igus-icon-lupe
1 from 2
- Material: iglidur® R
- Thread direction: right hand
- Thread type: ACME
- Version: Standard
- Cylindrical lead screw nut
igus-icon-lieferzeitRSRI-01-3/8-10
22.2 (0.875 in)
19 (0.75 in)
3/8-10
Lead screw nut made of iglidur® R - for medium to high speeds - dampening
Our lead screw nut made of the high-performance polymer iglidur® R enables a reduction of the vibrations between the lead screw and the lead screw nuts through its dampening properties and ensures a low-vibration and quiet running behaviour.
Other benefits:
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr