- Fully integrated control cabinet incl. CE
- Plug and play for immediate use
- For single axes, line, flat, linear and room linear robots and delta robots
- No software installation or app required
Change Language :
Ready for immediate use
The dryve motor control system can either be connected to your network or you can connect it directly to the control unit (PC or PLC) by means of a network cable. After that, you can start the control system directly in the browser without software installation. This allows adjustments to be carried out in one minute.
User-friendly control system
You can use the simple intuitive browser interface to parametrise travels, position, speed and operating time of your linear axis even as an amateur. Movements that are continuously repeated are known as "looping" and can be set in just a few seconds. A teach function enables position settings to be made with just one mouse click.
Compliance with industrial standards
Standardised communication protocols such as CANopen or Modbus TCP as a gateway make it very easy to connect to industrial control systems, e.g. Siemens S7 or Beckhoff. The ten digital inputs and five outputs enable easy communication with industrial control systems, but also with cost-effective open source modules such as Arduino or Raspberry Pi.
Powerful technology
dryve supports DC, EC and stepper motors, both in open loop and closed loop technology. The high supply voltage of up to 48V ensures high motor speeds. The powerful nominal current of 7A and the impressive peak current of 21A result in powerful and dynamic movements.
More information: wiki
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr