- Energy chain set
for robolink® DP
- Suitable
for secure cable guidance from TCP
- Closed
design
- Compatible with RL-DP-4, RL-DP-4-SW, RL-DP-5 & RL-DP-5-SW
- Minimum
service life: 10 million cycles
- Colour:
black
Change Language :
Energy chain set for robolink® DP robots
The triflex® series has been developed so that cables are guided safely during a three-dimensional movement.In doing so the flexibility of a hose was combined with the stability and defined bend radius of an e-chain®. Save time and costs.
Quick and easy integration possible with the complete set of energy chains suitable
for the robolink® DP.
This energy chain is impact-resistant, dirt-repellent, robust, abrasion-resistant and
swarf-resistant.
triflex® R set - compact, universal module assembled at the existing mounting points, for all kind of movements on the robot
Minimise set-up times with simple connection and smart accessories for your machine/robot
Other strokes and special solutions are available upon request.
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr