readycable® fan cable suitable for Lenze EYL002VxxxxA00J02, extension cable PUR 7.5xd

MAT9861110 product image
igus-icon-lupe
1. Pressure-extruded, gusset-filling PUR mixture 2. Mechanically high-quality TPE mixture 3. Fine-wire strand made of bare copper wires 4. High tensile strength centre element
igus-icon-lupe
1 from 2
MAT9861110 product image
1. Pressure-extruded, gusset-filling PUR mixture 2. Mechanically high-quality TPE mixture 3. Fine-wire strand made of bare copper wires 4. High tensile strength centre element
  • For torsion applications
  • DNV-certified
  • PUR outer jacket
  • Coolant-resistant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Flame retardant
  • Halogen-free
  • Silicone-free
  • UV-resistant
  • PVC-free
  • Oil-resistant (according to DIN EN 50363-10-2)
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9861110