readycable® motor cable suitable for Mitsubishi Electric MR-PWS1CBL-xxx-A2-H, basic cable, PVC 6.8xd

MAT9712003 product image
igus-icon-lupe
1. Pressure extruded, gusset-filling, oil-resistant PVC mixture 2. Mechanically high-quality TPE or PVC mixture 3. Tear strip for faster stripping 4. Fine-wire strand made of bare copper wires 5. High tensile strength centre element 
igus-icon-lupe
1 from 2
MAT9712003 product image
1. Pressure extruded, gusset-filling, oil-resistant PVC mixture 2. Mechanically high-quality TPE or PVC mixture 3. Tear strip for faster stripping 4. Fine-wire strand made of bare copper wires 5. High tensile strength centre element 
  • For heavy-duty applications
  • PVC outer jacket
  • Flame retardant
  • Silicone-free
  • UV-resistant
  • Oil resistant (following DIN EN 50363-4-1)
  • CFRIP®
  • Guarantee up to 4 years
igus-icon-lieferzeitMAT9712003
InfoInfoigus-icon-infoigus SE & Co. KG defines cable length as entire length inlcuding connectors or open harnessing.

Consulting

I look forward to answering your questions

Shipping and consultation