chainflex® CFCLEAN4

CFCLEAN4.015 product image
igus-icon-lupe
CFCLEAN4.015 product image
igus-icon-lupe
1 from 2
CFCLEAN4.015 product image
CFCLEAN4.015 product image
  • For heaviest duty applications in e-skin® flat
  • PTFE Film Taped
  • Shielded
  • Highly abrasion-resistant
  • PVC-free
igus-icon-lieferzeit-dotCFCLEAN4.015
(4x(2x0.14)+4x0.5)C
InfoInfoigus-icon-infochainflex® CFCLEAN are not cables in the sense of the standards for wires and cables. Due to the absence of the outer jacket in CFCLEAN, which provides mechanical protection for cables, the use of chainflex® CFCLEAN is only permitted in e-skin® flat.

e-skin® flat configurator

e-skin flat profiles configurator for cleanroom applications

igus-icon-arrow-rightGo to the tool

Consulting

I look forward to answering your questions

Shipping and consultation