igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
- Outer Ø: 30, 38, 50mm
- Ready-to-install lightweight system
- Up to 50% shorter shafts
- Length tolerance: ±0.5mm
igus-icon-lieferzeitBBT-MA-AC30-6001-B180
30
10
6001
To prevent the shafts from passing through the entire roller, the conveyor roller is closed on one side with a lid and supported in the centre with an adapter (bearing centring and mounting). Available lengths: 100 to 500mm.
![]()
Tech up:
![]()
Cost down:
![]()
Proof:
![]()
Sustainability:
In person:
Monday to Friday from 7 am - 8 pm.
Saturdays from 8 am- 12 pm.
Online:
24h
WhatsApp-Service:
Montag – Freitag: 8 – 16 Uhr