xiros® deep groove ball bearing xirodur® B180, cost-effective all-rounder, stainless steel balls

BB-623-B180-30-ES product image
igus-icon-lupe
BB-623-B180-30-ES technical drawing
igus-icon-lupe
1 from 2
BB-623-B180-30-ES product image
BB-623-B180-30-ES technical drawing

  • Largest standard range of DIN dimensions from stock
  • Allrounder with lowest wear
  • Suitable for food contact
  • Operating temperature: -40 °C to +80 °C
  • Ring and cage material: xirodur® B180
  • Ball material: stainless steel
  • Also available with glass balls
igus-icon-lieferzeit-dotBB-623-B180-30-ES
10
4
3
623

Contact us

Contact details

Lior Olshtein
Lior Olshtein

igus-icon-phone+972 52 2250200

Opening hours

Office hours
Monday to Friday: 8 am - 8 pm
Live chat
24h